HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

62X175HEBBOX, 5/8" x 1-3/4" Hex Bolt, Silicon Bronze

Brand:

Catalog ID:

62X175HEBBOX

Silicon Bronze Hexagonal Head Bolt, 1-3/4 IN L, 5/8 IN-11 Thread Size.

Product details

General

Connector Type
Bolt - Hex
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810011836
UPC 12 Digit
7818100118366

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Thread Size
5/8-11
Dimension - Threads per inch
11

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Pallet Quantity
9800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings