BUR_PPHID-264571_SWBOX
BUR_PPHID-264571_SWBOX

25SWBOX, 1/4" Split Washer, Silicon Bronze

Brand:

Catalog ID:

25SWBOX

Split Lock Silicon Bronze Washer , Locking washers,for bolt size:1/4.

DURIUM spring type lockwasher has high resiliency and exerts constant pressure on the face of the nut, preventing vibration from loosening the nut.

Product details

General

Application
Designed to prevent a nut from loosening
Connector Type
Washer - Split Lock
EU RoHS Indicator
Yes
Material
SILICON BRONZE
Sub Brand
DURIUM
Type
Washer-Split Spring
UPC
781810012567

Dimensions

Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Inside Diameter inch
0.262
Dimension - Outside Diameter inch
0.489

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings