25SWSSLT, 1/4" Split Washer, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
25SWSSLT
Prop 65 Notice
Stainless Steel 1/4" Split Washer.
Product details
Resources and downloads
Product details
General
Connector Type
Washer - Split
Material
STAINLESS STEEL
UPC
781810012765
UPC 12 Digit
7818100127655
Dimensions
Dimension - Bolt Size fraction
1/4
Dimension - Thread Size
1/4 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50047604