BUR_PPHID-264491_FL1025X03D
BUR_PPHID-264491_FL1025X03D

FL1425X03D, Uninsulated Flag Style Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

FL1425X03D

Brass Flag Style Female Quick Disconnect, 16-14 AWG, Tin Plated.

  • Flag-style female quick disconnects provide quick, reliable, snap-together interconnections without the use of tools
  • Side entrance chamfer permits connections of 90° without bending the wire

Features: Dimpled Female Socket Detent, Ensures Firm Grip, Size: 0.67 IN Overall Length X 0.17 IN Barrel Length X 0.25 IN Width, Nema Tab Size: 0.25 X 032 IN

Product details

General

Application
Female Disconnect
Connector Type
Flag Female Quick Disconnect
EU RoHS Indicator
Yes
Material
Brass
Plated
Y
Plating Type
Tin
Sub Brand
FINGRIP
Trade Name
FINGRIPâ„¢
Type
Disconnect Connectors
UPC
781810297346
UPC 12 Digit
7818102973466

Dimensions

Dimension - B Length fraction
1/4 in
Dimension - B Length inch
0.25 in
Dimension - Length Overall inch
0.51 in
Dimension - Outside Diameter inch
0.15 in
Dimension - Strip Length inch
3/8 in
Dimension - Width inch
0.25 in
Dimension - Width mm
6 mm

Conductor Related

Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1200
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings