KSU31_image
KSU31_image

KSU29BOX5, Split Bolt Connector with Spacer

Brand:

Burndy

Catalog ID:

KSU29BOX5

Cu Alloy Universal SERVIT Box, #1 Str. Cu/Al, 2/0 AWG ACSR(Run), #8 Str. Cu/Al, #6 AWG ACSR(Tap).

Product details

General

Connector Type
Split Bolt
Material
Copper Alloy
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
SERVIT®
UPC
781810426678
UPC 12 Digit
7818104266788

Dimensions

Dimension - L Length Overall mm
68 mm

Conductor Related

Conductor Type
  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Product Cross Section Image(s)