YGHA252NTN_Photo_GreyScale
YGHA252NTN_Photo_GreyScale

YGHA282NTNNP Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated, No Oxide Inhibitor

Brand:

Burndy

Catalog ID:

YGHA282NTNNP

Tin plated Heavy Duty Irreversible Compression Terminals without oxide inhibitor.

Product details

General

Connector Type
Terminal
Die Index
17
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Terminals
UPC
781810360583
UPC 12 Digit
7818103605833

Dimensions

Dimension - B Length fraction
1-9/50 in
Dimension - B Length inch
1.18 in
Dimension - D inch
3.03 in
Dimension - Height fraction
3/4 in
Dimension - Height inch
0.75 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
125 mm
Dimension - Length Overall inch
4.94 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.89 in
Dimension - Pad Width inch
1.22 in
Dimension - Z (inch)
0.66 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • UL 486A-486B
  • IEEE 837
Standards - Industry Standards Met
UL467;UL 486A-486B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
15
Pallet Quantity
3480

Resources and downloads