YNA
YNA

YNA49R15, ACSR - 15 Degree Compression Terminal

Brand:

Burndy

Catalog ID:

YNA49R15

HYLUG™, Aluminum Compression Terminal for ACSR,ACAR & SAC Cables, 900-1113 Kcmil ACSR, 1033.5-1272 Kcmil SAC, 983.1-1198 Kcmil ACAR , 250 Kv Max., 10.35 IN L, 4 hole, 15 Deg.

Product details

General

Connector Type
Terminal
Die Index
727
Material
Aluminum
Material Type - Sleeve
Aluminum
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810367766
UPC 12 Digit
7818103677666

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
263 mm
Dimension - Length Overall inch
10.35 in
Dimension - Length Side A inch
10.35 in
Dimension - Length Side B inch
10.46 in
Dimension - Outside Diameter inch
1.97 in
Dimension - Pad Width inch
3.22 in
Dimension - Width fraction
3.22 in

Conductor Related

Conductor - ACAR Str Size
983.1 KCMIL - 1198 KCMIL
Conductor - ACAR Str Size Range
983.1 KCMIL - 1198 KCMIL
Conductor - ACSR Str Size
900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch
Conductor - ACSR Str Size Range
900 (54/7) Canary-1113 (54/19) Finch
Conductor - AL Str Size
1033.5;1100;1192.5;1200;1272.2
Conductor - AL Str Size Range
1033.5-1272.2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Pallet Quantity
500

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings