50X225OSBBOX, 1/2" x 2-1/4" Oval Shank Bolt
Request a Quote
Brand:
Burndy
Catalog ID:
50X225OSBBOX
Prop 65 Notice
1/2 x 2.25 Oval Shank Bolt.
Product details
Resources and downloads
Product details
General
Material
SILICON BRONZE
UPC
781810368510
Dimensions
Dimension - Bolt Size fraction
1/2
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
50
Pallet Quantity
11600
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_50X225OSBBOX_Specsheet
Catalogs
Full Line BURNDY Catalog