BUR_PPHID-264209_GBM
BUR_PPHID-264209_GBM

GBM34T4, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBM34T4

Mechanical Grounding Connector, Cable to 1/4" - 1/2" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud.

Product details

General

Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
UPC
781810371701
UPC 12 Digit
7818103717011

Dimensions

Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.38 in
Dimension - Width fraction
2-2/9 in
Dimension - Width inch
2.22 in
Dimension - Width mm
56 mm

Conductor Related

Conductor - Copper Solid Size Range
300 KCMIL - 500 KCMIL
Conductor - Copper Str Size
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings