BCC1
BCC1

B213, Horizontal End to End, Cable to Cable, 500 kcmil (Run & Tap)

Brand:

Burndy

Catalog ID:

B213

Mold, Horizontal End to End, Cable to Cable, 500 KCMIL (Run & Tap), 200 Weld Metal.

Product details

General

Trade Name
BURNDYWeld®
UPC
781810378090
UPC 12 Digit
7818103780900

Conductor Related

Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings