BCC2
BCC2

B233, Horizontal Cable Tap to Horizontal Cable Run, 2/0 AWG (Run), 1/0 AWG (Tap)

Brand:

Burndy

Catalog ID:

B233

Mold, Horizontal Cable Tap to Horizontal Cable Run, 2/0 AWG (Run), 1/0 AWG (Tap), 90 Weld Metal.

Product details

General

Trade Name
BURNDYWeld®
UPC
781810378427
UPC 12 Digit
7818103784277

Conductor Related

Conductor - Copper Str Run
2/0 AWG
Conductor - Copper Str Tap
1/0
Conductor - Copper Str Tap Range
1/0
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings