BCC2
BCC2

B247, Horizontal Cable Tap to Horizontal Cable Run,250 kcmil (Run & Tap)

Brand:

Burndy

Catalog ID:

B247

Mold, Horizontal Cable Tap to Horizontal Cable Run, 250 kcmil (Run & Tap), 150 Weld Metal.

Features: Type BCC-2 Molds Are Used To Join Horizontal Cable Tap To A Horizontal Run Cable, Size Range Is 6 AWG Through 750 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining Horizontal Cable Tap To A Horizontal Run Cable
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810378724
UPC 12 Digit
7818103787244

Conductor Related

Conductor - Copper Str Run
250 kcmil
Conductor - Copper Str Run Range
250 kcmil
Conductor - Copper Str Tap
250 kcmil
Conductor - Copper Str Tap Range
250 kcmil
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings