BCR2
BCR2

B545S, Horizontal Cable to Ground Rod, 2 AWG Solid, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

B545S

Mold, Horizontal Cable through Top of Ground Rod, 2 AWG (Sol), 90 Weld Metal, 5/8" Ground Rod.

Features: Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Solid Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Solid Copper, Ground Rod Size: 5/8 IN, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810385258
UPC 12 Digit
7818103852588

Conductor Related

Conductor - Copper Solid Size
2 AWG
Conductor - Rod Size
5/8 in
Conductor Type
  • CU C Solid-Tap
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings