BCR3
BCR3

B2157, Horizontal Through Cable to Ground Rod, 4 AWG, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

B2157

Mold, Horizontal Through Cable to Ground Rod, 4 AWG, 90 Weld Metal, 5/8" Ground Rod.

Features: Type BCR-3 Molds Are Used To Join Horizontal Through Run Cable To The Side Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 5/8 IN, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application
For Joining Horizontal Through Run Cable To The Side Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810388181
UPC 12 Digit
7818103881811

Conductor Related

Conductor - Copper Str Tap
4 AWG
Conductor - Rod Size
5/8 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
192

Resources and downloads

Product Cross Section Image(s)

Sales Drawings