BCR3
BCR3
Discontinued

B2160, Horizontal Through Cable to Ground Rod, 4 AWG, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

B2160

Mold, Horizontal Through Cable to Ground Rod, 4 AWG, 90 Weld Metal, 3/4" Ground Rod.

Features: Type BCR-3 Molds Are Used To Join Horizontal Through Run Cable To The Side Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 3/4 IN, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File

Product details

General

Application
For Joining Horizontal Through Run Cable To The Side Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810388273
UPC 12 Digit
7818103882733

Conductor Related

Conductor - Copper Str Tap
4 AWG
Conductor - Copper Str Tap Range
4 AWG
Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No

Resources and downloads

Product Cross Section Image(s)

Sales Drawings