BCS9
BCS9

B7192, Horizontal through Cable to Horizontal Steel Surface, 4/0 AWG

Brand:

Burndy

Catalog ID:

B7192

Mold, Horizontal Through Cable to Horizontal Steel Surface, 4/0 AWG, 150 Weld Metal.

Features: Type BCS-9 Molds Are Used To Join Horizontal Through Copper Cable To Any Horizontal Steel Surface, Note The Cable Is ON The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining Horizontal Through Copper Cable To Any Horizontal Steel Surface
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810391921
UPC 12 Digit
7818103919211

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings