BCRE1
BCRE1

B7515, Horizontal Parallel Tap to Rebar, 4/0 AWG, #4 Rebar

Brand:

Burndy

Catalog ID:

B7515

Mold, Horizontal Parallel Tap to Rebar, 4/0 AWG, #4 Rebar, 115 Weld Metal.

Features: Type BCRE-1 Molds Are Recommended For Parallel, Horizontal Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars 3 AWG Through 6 AWG And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Packing Material: B38032900 Copper Shim Stock, Required Tools: B38-0309-00 Flint Ignitor, Rebar Size: #4

Product details

General

Application
For Parallel, Horizontal Connections
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810407936
UPC 12 Digit
7818104079366

Conductor Related

Cable Size
1/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Rebar Size
4

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings