BCRE1
BCRE1
Discontinued

B7523, Horizontal Parallel Tap to Rebar Mold

Brand:

Burndy

Catalog ID:

B7523

Horizontal Parallel Tap to Rebar Mold-With packing material # B38-4060-00.

Product details

General

Trade Name
BURNDYWeld®
UPC
781810408018
UPC 12 Digit
7818104080188

Conductor Related

Cable Size
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Rebar Size
5

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Resources and downloads

Product Cross Section Image(s)

Sales Drawings