Discontinued
BS2021, Single Shot Mold, Single Cable to Ground Rod
Request a Quote
Brand:
Burndy
Catalog ID:
BS2021
RUS Accepted.
Product details
Resources and downloads
Product details
General
UPC
781810405888
UPC 12 Digit
7818104058888
Conductor Related
Conductor - Copper Str Size
2/0 AWG
Conductor - Rod Size
3/4 in
Conductor Type
CU C Str-Size
CU C Solid-Size
Rod-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Resources and downloads
Specifications
BURNDY_BS2021_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BS2012_LineArt
Sales Drawings
10051624-01_B