Discontinued
BS2107, Single Shot Mold
Request a Quote
Brand:
Burndy
Catalog ID:
BS2107
RUS Accepted.
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810406052
UPC 12 Digit
7818104060522
Conductor Related
Conductor - Copper Solid Size
2 AWG;1 AWG
Conductor - Copper Str Size
3 AWG;2 AWG
Conductor - Rod Size
5/8 in
Conductor Type
CU C Str-Size
CU C Solid-Size
Rod-Size
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Resources and downloads
Specifications
BURNDY_BS2107_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BS2107_LineArt
Sales Drawings
10051624-01_B