CUBreakAwayLug_Photo_ColorRGB
CUBreakAwayLug_Photo_ColorRGB
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YBA39

Cu Break-Away HYLUG Compression Terminals, NEMA std, 750 kcmil, 1/2" stud, 6.87" L, Black, 24 Index.

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
LONG BARREL
Die Index
24
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin Plated
Trade Name
HYLUGâ„¢
UPC
781810463680

Dimensions

Dimension - B Length fraction
2-7/8 in
Dimension - B Length inch
2.88 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
174 mm
Dimension - Length Overall inch
6.87 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.30 in
Dimension - Pad Width inch
1.63 in
Dimension - Strip Length inch
2-5/8 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2 in
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.64 in
Length
6.87 in
Outside Diameter
1.3 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Flex I Size
750 kcmil
Conductor - Copper Flex K Size
750 kcmil
Conductor - Copper Flex M Size
750 kcmil
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor - Nominal Diameter
0.998
Conductor Size
750 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Product Cross Section Image(s)

Sales Drawings