YSU25A25A_image
YSU25A25A_image

YSU25R6W, Heavy-Walled Aluminum Tube with Solid Barrier

Brand:

Burndy

Catalog ID:

YSU25R6W

Heavy-walled AL tubing with solid barrier minimizes galvanic corrosion, Color Code: Yellow (Side A), Green (Side B).

Product details

General

Color Code - Side A
Yellow
Color Code - Side B
Green
Die Index
243;BG or 5/8
Material
Aluminum
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Trade Name
LINKITâ„¢
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810143780
UPC 12 Digit
7818101437800

Dimensions

Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in

Conductor Related

Conductor - ACSR Str Size A
1/0 (6/1) Raven AWG
Conductor - AL Str Size A
1/0 AWG
Conductor - AL Str Size B
8 AWG
Conductor - Copper Solid Size B
6 AWG
Conductor - Copper Str Size A
1/0 AWG
Conductor - Copper Str Size B
8 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Pallet Quantity
29600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings