YDS_YCS
YDS_YCS

YDS1C, Copper Single Sleeve Splice

Brand:

Burndy

Catalog ID:

YDS1C

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #1 Cu STR (Hard, Medium, or Soft Drawn), Die Index: 164, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Die Index: 164 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W164 Die, (6), Y35, Y750 Tool, U164 Die, (3), Y45 Tool, U164 Die With PT-6515 Adapter, (3), Y46 Tool, U164 Die With PUADP-1 Adapter, (3), Conductor Type: Stranded Copper

Product details

General

Application
For Stranded Copper Conductors
Connector Type
Splice
Die Index
164
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
3
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YDS - C
UPC
781810564868

Dimensions

Dimension - B Length inch
2.05 in
Dimension - L Length Overall mm
109 mm
Dimension - Length Overall inch
4.29 in
Dimension - Outside Diameter inch
0.56 in

Conductor Related

Conductor - Copper Str Size
1 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Pallet Quantity
11600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings