YDSRSET
YDSRSET

YDS361R, 2-piece, ACSR Splice, includes inner and outer sleeves

Brand:

Burndy

Catalog ID:

YDS361R

2-piece, full tension ACSR splice consists of steel inner sleeve and AL outer sleeve, Inner Sleeve: 5.25 IN L, Outer Sleeve: 25.63 IN L.

Product details

General

Connector Type
Splice
Die Index - Element A
248
Die Index - Element B
327
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810821046
UPC 12 Digit
7818108210466

Dimensions

Dimension - Aluminum Sleeve Length inch
25.625 in
Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.5 in
Dimension - L Length Overall mm
645 mm
Dimension - Length Overall inch
25.38 in
Dimension - Outside Diameter inch
1.3 in
Dimension - Steel Sleeve Length inch
5.25 in

Conductor Related

Conductor - ACSR Str Size
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican kcmil
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Pallet Quantity
600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings