YNA
YNA

YNA32R4N, ACSR - Compression Terminal

Brand:

Burndy

Catalog ID:

YNA32R4N

HYLUG™, Aluminum Compression Terminal, 300-336.4 Kcmil ACSR, 356.4-350 Kcmil, 395.1-395.2 Kcmil ACAR, 230 Kv.

Product details

General

Connector Type
Terminal
Die Index
717
Material
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810180174
UPC 12 Digit
7818101801744

Dimensions

Dimension - B Length inch
3.9 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
232 mm
Dimension - Length Overall inch
9.14 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
3 in

Conductor Related

Conductor - ACAR Str Size
395.1;395.2
Conductor - ACAR Str Size Range
395.1;395.2
Conductor - ACSR Str Size
300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range
300.0 (26/7) Ostrich-336.4 (30/7) Oriole
Conductor - AL Str Size
356.4;350
Conductor - AL Str Size Range
356.4;350

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
5
Pallet Quantity
720

Resources and downloads

Customer Notices

Sales Drawings