RYAUC_TAPKITS_Photo_BW
RYAUC_TAPKITS_Photo_BW

RYA29UCR, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA29UCR

URD MOLE Tap Assembly (Force Fit Sleeve), 250 kcmil Cu, 250 kcmil Comp, 250 kcmil Al.

Product details

General

Color Code
Brown
Connector Type
Terminal
Die Index
299;655;705
Insulation
Y
Insulation Type
Rubber
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
1
Plated
N
Plating Type
Unplated
Trade Name
MOLEâ„¢
UPC
781810182000

Dimensions

Dimension - B Length inch
2 in
Dimension - D inch
1.11 in
Dimension - Length Overall inch
3.15 in
Dimension - Pad Width inch
1.11 in
Dimension - Strip Length inch
2-1/16

Conductor Related

Conductor - AL Str Size
250 kcmil
Conductor - AL Str Size Range
250 kcmil
Conductor - Copper Str Size
250 kcmil
Conductor - Copper Str Size Range
250 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
9
Pallet Quantity
1296

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings