ZCONE_Photo_BW
ZCONE_Photo_BW

Z29P, Rubber Network Protector (Mole)

Brand:

Burndy

Catalog ID:

Z29P

Rubber outlet Plug, Height: 1.12 IN.

For use in sealing size 'A' mole outlets

Product details

General

Connector Type
Mole
Construction Material - Main
Rubber
EU RoHS Indicator
Contact Manufacturer
Insulation Type
Diatex
Material
Diatex
Type
Z-P
UPC
781810017173
UPC 12 Digit
7818100171733

Dimensions

Dimension - Height fraction
1-1/8 in
Dimension - Height inch
1.12 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Product Cross Section Image(s)

Sales Drawings