Z2734, Copper - Compression Cone (Mole)
Request a Quote
Brand:
Burndy
Catalog ID:
Z2734
Prop 65 Notice
Z CONE.
Product details
Resources and downloads
Product details
General
Connector Type
Cone
Material
Brass
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
MOLEâ„¢
UPC
781810081785
UPC 12 Digit
7818100817855
Conductor Related
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
100
Pallet Quantity
9000
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog