Z2929, Copper - Compression Cone (Mole)
Request a Quote
Brand:
Burndy
Catalog ID:
Z2929
Prop 65 Notice
Split Cone, Tubing Brass, 250 kcmil, 0.91" L, 0.78" - 0.66" Dia.
Product details
Resources and downloads
Product details
General
Connector Type
Cone
Material
Brass
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810017418
UPC 12 Digit
7818100174188
Dimensions
Dimension - Cross Flats inch
0.94 in
Dimension - Length Overall inch
0.91
Length
0.91 in
Conductor Related
Conductor - Copper Str Size
250 kcmil
Conductor - Copper Str Size Range
250 kcmil
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
50
Pallet Quantity
48000
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_Z2929_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_Z_LineArt
Sales Drawings
50089483