Discontinued
BE14G124TN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BE14G124TN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810161869
UPC 12 Digit
7818101618699
Dimensions
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14.00 in
Length
14 in
Electrical Ratings
Rating - Indoor Amperage
340
Rating - Outdoor Amperage
405
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
SC211222-01