BUR_YAZ8C2TC10_IMAGE
BUR_YAZ8C2TC10_IMAGE
play

YAZ8C2TC10, Cu Compression, 2-Hole, #10 Stud, 5/8" Spacing, Long Barrel, 8 AWG

Brand:

Burndy

Catalog ID:

YAZ8C2TC10

8 AWG CU, Two Hole, #10 Stud Size, 5/8 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, With Inspection Window, Tongue Angle: Straight, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Wire Strip Length: 7/8 IN, Die Index: 49, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W8CVT, W8CRT, X8CRT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W8CVT, W8CRT, X8CRT Die, (2), Y35, Y39, Y750, PAT750 Tool, U8CRT Die, (2), Y46 Tool, U8CRT Die With PUADP-1 Adapter, (2), Color Code: Red, Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Y1MRTC, Y8MRB-1, MY29-3, MY29-11, MRC840 Tool, (2)

Product details

General

Application
Wire Termination
Color Code
Red
Connector Type
LONG BARREL
Die Index
49
EU RoHS Indicator
Yes
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810196960
UPC 12 Digit
7818101969600

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Bolt Hole Size inch
0.20 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#8-#10
Dimension - Hole Size inch
0.21 in
Dimension - Hole Size mm
5 mm
Dimension - L Length Overall mm
53 mm
Dimension - Length Overall inch
2.07 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Pad Width inch
0.41 in
Dimension - Strip Length inch
7/8
Dimension - Stud Size fraction
#8-#10
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.28 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
23 (7) Navy
Conductor - Copper Str Size
8 AWG
Conductor - Material
COPPER
Conductor Size
8 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video