HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSM332T6PF24, Heat Shrink Tubing, 0.094" ID Min.(Exp.), 0.046" ID Max.(Rec.), #18 - 16, Polyolefin, Thin Wall, Multiple Color package.

Brand:

Burndy

Catalog ID:

HSM332T6PF24

Heat Shrink Tubing, 0.094" ID Min.(Exp.), 0.046" ID Max.(Rec.), #18 - 16, Polyolefin, Thin Wall, Multiple Color package.

Product details

General

Color
Multiple Colors
Connector Type
THIN WALL TUBES
Material
Cross-linked Polyolefin
UPC
781810214602

Conductor Related

Conductor Range
#18 AWG to #16 AWG
Conductor Size
18AWG - 16AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
240

Resources and downloads

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation