YSTEE
YSTEE

Compresson T-Connector

Brand:

Burndy

Catalog ID:

YST282C

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

Product details

General

Application
T-Connector
Color Code - Side A
Purple
Color Code - Side B
Brown
Connector Type
T-COUPLER
Die Index
15/10
Die Index Run Side
15
Die Index Tap Side
10
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYTEEâ„¢
UPC
781810502013
UPC 12 Digit
7818105020133

Dimensions

Dimension - A Outside Diameter inch
0.69 in
Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - B Outside Diameter inch
0.42 in
Dimension - Height inch
2.12 in
Dimension - L Length Overall mm
100 mm
Dimension - Length BB inch
1.50 in
Dimension - Length Overall inch
3.94 in
Dimension - Width inch
1.50 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Run Range
4/0 AWG
Conductor - Copper Str Tap
2 AWG
Conductor - Copper Str Tap Range
2 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG-2 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Pallet Quantity
7400

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings