YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YRB25U2

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

Used within underground systems

Product details

General

Application
Wire Reducing Splice
Color Code
Tan
Connector Type
DUAL RATED
Die Index
296
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Number of Crimps Required
1
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYREDUCER,REDUCER SPLICES
Temperature Rating
194
Trade Name
HYREDUCER™
Type
YRB, Compression
UPC
781810739037
UPC 12 Digit
7818107390377

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.00 in
Dimension - Outside Diameter inch
0.65 in
Dimension - Strip Length inch
15/16

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - AL Str Run
1/0 AWG
Conductor - AL Str Size A
1/0 AWG
Conductor - AL Str Size A Range
1/0 AWG
Conductor - AL Str Size B
2 AWG;1 AWG
Conductor - AL Str Size B Range
2 AWG-1 AWG
Conductor - AL Str Tap
2 AWG
Conductor - Copper Str Run
1/0 AWG
Conductor - Copper Str Size
1/0
Conductor - Copper Str Size A
1/0
Conductor - Copper Str Size A Range
1/0
Conductor - Copper Str Size B
2 AWG;1 AWG
Conductor - Copper Str Size B Range
2 AWG-1 AWG
Conductor - Copper Str Tap
2 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
29600

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings