YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YRB28U26

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

Used within underground systems

Product details

General

Application
Wire Reducing Splice
Color Code
White
Connector Type
DUAL RATED
Die Index
298
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Number of Crimps Required
2
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
REDUCER SPLICES, HYREDUCER
Temperature Rating
194
Trade Name
HYREDUCER™
Type
Type YRB
UPC
781810739334
UPC 12 Digit
7818107393344

Dimensions

Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.36 in
Dimension - L Length Overall mm
84 mm
Dimension - Length Overall inch
3.31 in
Dimension - Outside Diameter inch
0.85 in
Dimension - Strip Length inch
1-7/16

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - AL Str Run
4/0 AWG
Conductor - AL Str Size A
4/0 AWG
Conductor - AL Str Size A Range
4/0 AWG
Conductor - AL Str Size B
2/0 AWG
Conductor - AL Str Size B Range
2/0 AWG
Conductor - AL Str Tap
2/0 AWG
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Size
4/0
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size A Range
4/0 AWG
Conductor - Copper Str Size B
2/0 AWG
Conductor - Copper Str Size B Range
2/0 AWG
Conductor - Copper Str Tap
2/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Pallet Quantity
12000

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings