BUR_GAR8629-1
BUR_GAR8629-1

GAR8626, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR8626

Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol)- 2/0 AWG (Str), 6" Pipe, Bright Dipped.

Product details

General

Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Bright Dipped
UPC
781810079089
UPC 12 Digit
7818100790899

Dimensions

Dimension - B Length inch
1.25 in
Dimension - Height inch
2.50 in
Dimension - L Length Overall mm
43 mm
Dimension - Length BB inch
1.69 in
Dimension - Length Overall inch
1.69 in
Dimension - Outside Diameter inch
6.63 in
Dimension - Width inch
8.38 in
Dimension - Width mm
213 mm

Conductor Related

Conductor - Copper Solid Size
4;3;2;1;1/0;2/0;3/0
Conductor - Copper Solid Size Range
4 AWG - 2/0 AWG
Conductor - Copper Str Size
5;4;3;2;1;1/0;2/0
Conductor - Copper Str Size Range
5 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
6
Conductor - Copper Tube Std Size Range
6
Conductor - Pipe or Round Tube Size
6 in
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings