BUR_PPHID-264209_GB
BUR_PPHID-264209_GB

GB34W, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GB34W

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud, 2-1/3 IN Width Tin Hot Dipped.

Product details

General

Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Tin - Hot Dipped
UPC
781810106662
UPC 12 Digit
7818101066622

Dimensions

Dimension - Height inch
2.57 in
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.38 in
Dimension - Width fraction
2-1/3 in
Dimension - Width inch
2.31 in

Conductor Related

Conductor - Copper Solid Size Range
300 KCMIL - 500 KCMIL
Conductor - Copper Str Size
300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings