BUR_PPHID-264208_GG
BUR_PPHID-264208_GG
Discontinued

GG223, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG223

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 4"-4-1/2" Pipe,Bolt size:1/2".

Product details

General

Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
236
UPC
781810260166
UPC 12 Digit
7818102601666

Dimensions

Bolt Size
1/2 in
Dimension - B Length inch
2.50 in
Dimension - Width inch
6.19 in
Dimension - Width mm
157 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings