BUR_PPHID-264205_GC
BUR_PPHID-264205_GC
Discontinued

GC4444, Mechanical Grounding Connector, 2 Cables to Bar

Brand:

Burndy

Catalog ID:

GC4444

Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, 800 kcmil - 1000 kcmil, 5/8" Stud.

Product details

General

Installation Torque Recommended in-lb
660 lb-in
Material
Copper
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
UPC
781810355763
UPC 12 Digit
7818103557633

Dimensions

Dimension - B Length inch
4.06 in
Dimension - D inch
3.69 in
Dimension - F Width Center to Center inch
1.56 in
Dimension - Height inch
3.69 in
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.50 in
Dimension - Length Side A inch
2.50 in
Dimension - Length Side B inch
3.06 in
Dimension - Pad Width inch
1.94 in
Dimensions
2.50 in x 4.06 in x 3.69 in
Height
3.69 in
Length
2.5 in
Width
4.06 in

Conductor Related

Conductor - Copper Solid Size Range
800 KCMIL - 1000 KCMIL
Conductor - Copper Str Size
800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
800 kcmil - 1000 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings