BUR_PPHID-264205_GC
BUR_PPHID-264205_GC

GC30G3, Mechanical Ground Connector

Brand:

Burndy

Catalog ID:

GC30G3

Ground Connector, CU CABLE: #4 AWG - 300 KCMIL.

Product details

General

Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Screw Type
Oval Shank Bolt
Plated
N
Plating Type
Unplated
UPC
781810117460
UPC 12 Digit
7818101174600

Dimensions

Dimension - Height inch
3.27 in
Dimension - L Length Overall mm
61 mm
Dimension - Length Overall inch
2.41 in
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.88 in
Dimension - Width mm
48 mm

Conductor Related

Conductor - Copper Solid Size Range
#4 AWG - 300 KCMIL
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Size Range
4 AWG - 300 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings