BUR_PPHID-264207_GP
BUR_PPHID-264207_GP

GP184C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GP184C

Mechanical grounding connector, 2" Pipe Size, 2" Rod Size, 8 SOL - 4 STR Wire Size, 240 LBS/in Installation Torque.

Product details

General

Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
257
UPC
781810117620

Dimensions

Bolt Size
3/8 in
Dimension - B Length inch
2.75 in
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Width fraction
3-11/16 in
Dimension - Width inch
3.69 in
Dimension - Width mm
94 mm

Conductor Related

Conductor - Rod Size
2 in
Conductor Size
#8 AWG SOL - 4 AWG STR

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings