BUR_PPHID-264208_GG
BUR_PPHID-264208_GG

GG1815, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG1815

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 2" Pipe, 2"-2 3/8" Rod.

Features: High Copper Alloy Ground Connector For Joining Bar, Strap, Braid Or Cable To Rod Or Tube, High Copper Alloy Cast Body, DURIUM U-Bolts, Nuts And Lockwashers Make The GG Particularly Effective For Use With Braid For Ground Rods, Switch Handles, Fence Posts And Gates, One-Wrench Installation, Dimension A: 1-1/2 IN, Tube (ips) Size: 2 IN, Ground Rod Size: 2 - 2-3/8 IN, Installation Torque: 240 IN-LB, Height: 4-1/4 IN, Width: 3-3/4 IN

Product details

General

Application
For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GG
U Bolt Type
257
UPC
781810260074
UPC 12 Digit
7818102600744

Dimensions

Dimension - B Length inch
1.50 in
Dimension - Width inch
3.69 in
Dimension - Width mm
94 mm

Conductor Related

Conductor - Copper Tube Std Size
2;2-1/4

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings