BUR_PPHID-264206_GAR-TN
BUR_PPHID-264206_GAR-TN

GAR6429TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR6429TN

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3/8" Pipe, 5/8"-3/4" Rod, #5-#6 Rebar, Tin Plated.

Product details

General

Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
Y
Plating Type
Tin - Electro Plated
U Bolt Type
269
UPC
621945145139
UPC 12 Digit
6219451451399

Dimensions

Dimension - B Length inch
1.75 in
Dimension - Height inch
2.88 in
Dimension - L Length Overall mm
46 mm
Dimension - Length Overall inch
1.81 in
Dimension - Outside Diameter inch
0.68 in
Dimension - Width inch
2.06 in
Dimension - Width mm
52 mm

Conductor Related

Conductor - Copper Solid Size
2/0;3/0;4/0
Conductor - Copper Solid Size Range
2/0 AWG - 250 kcmil
Conductor - Copper Str Size
1/0;2/0;3/0;4/0;250
Conductor - Copper Str Size Range
1/0 AWG - 250 kcmil
Conductor - Copper Tube Std Size
3/8
Conductor - Copper Tube Std Size Range
3/8
Conductor - Pipe or Round Tube Size
3/8 in
Conductor - Rebar Size
5;6
Conductor - Rebar Size Range
5-6
Conductor - Rod Size
0.625in - 0.75in
Conductor - Rod Size Range
5/8-3/4
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Product Cross Section Image(s)

Sales Drawings