BG26 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BG26
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
N
UPC
621945177185
UPC 12 Digit
6219451771855
Dimensions
Dimension - L Length Overall mm
660 mm
Dimension - Length Overall inch
26.00 in
Length
26 in
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Resources and downloads
Catalogs
Full Line BURNDY Catalog