YGIBW343382N_Photo_ColorCMYK
YGIBW343382N_Photo_ColorCMYK

YGIBW346752N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBW346752N

I-Beam Connector for Copper Cable, 2 AWG - 500 kcmil, i-Beam flange Thickness: .613 IN to .675 IN.

Product details

General

Connector Type
Tap
I Beam Style
Wide Flange Beam (Flange Parallel)
Material
Copper
Physical Attribute - Number of Tapped Holes
2
Plated
N
Plating Type
Unplated
Trade Name
GROUNDLINKâ„¢
Type
Taps
UPC
781810039441
UPC 12 Digit
7818100394411

Dimensions

Dimension - B Length fraction
6 in
Dimension - B Length inch
6.00 in
Dimension - I Beam Thickness inch
0.613" - 0.675"
Dimension - I Beam Thickness Range inch
0.563;0.600;0.625;0.575
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6.00 in

Conductor Related

Conductor - Copper Str Size
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
250 kcmil-500 kcmil
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • IEEE 837
Standards - Industry Standards Met
  • UL467
  • IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Pallet Quantity
1044

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings