BUR_PPHID-264291_NHNT1634
BUR_PPHID-264291_NHNT1634

NHNT1834, Substation Copper T Connector, 90 Degrees, Tube to Cable, 2" IPS/EHPS Run, 1/0 AWG-500 kcmil Tap, 230kV

Brand:

Burndy

Catalog ID:

NHNT1834

Cast Cu Alloy T Connector, 7.44 IN L, 2.56 IN W, Bolted, Cu Tube to Cable, 2 IN IPS/EHPS (Run), 1/0 AWG-500 KCMIL (Tap), 1/2 IN-13 Bolt Size Dia, 230 kV.

Product details

General

Application
Substation
Connector Type
T-Connector
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy, Cast
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Type
Tube to Cable Couplers
UPC
781810003015
UPC 12 Digit
7818100030155

Dimensions

Dimension - B Length fraction
2-69/100 in
Dimension - B Length inch
2.69 in
Dimension - Height fraction
3-3/50 in
Dimension - Height inch
3.06 in
Dimension - L Length Overall mm
189 mm
Dimension - Length BB inch
2.62 in
Dimension - Length Overall inch
7.44 in
Dimension - Width fraction
2-14/25 in
Dimension - Width inch
2.56 in
Dimension - Width mm
65 mm

Conductor Related

Conductor - Connection Combination
Tube to Cable
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
1/0 -500 kcmil
Conductor - Copper Tube Std Run
2 IPS
Conductor - Copper Tube Std Run Range
2 IPS
Conductor Type
  • CU Tube Std-Run
  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings