Burndy_SKU_Braid
Burndy_SKU_Braid

B3F12 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3F12

FLEXIBLE COPPER BRAID.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
N
UPC
781810807101

Dimensions

Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.44 in
Length
12 in

Electrical Ratings

Rating - Indoor Amperage
820
Rating - Outdoor Amperage
980

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Product Cross Section Image(s)

Sales Drawings