B4G24 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B4G24
Prop 65 Notice
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810206669
UPC 12 Digit
7818102066699
Dimensions
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Dimension - Pad Width inch
1.69 in
Dimension - Z (inch)
3.25 in
Length
24 in
Thickness
0.94 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog