QR26_Photo_ColorCMYK
QR26_Photo_ColorCMYK

QR31

Brand:

Burndy

Catalog ID:

QR31

Splice or Reducer Qiklink, 250 - 350 kcmil, 2-5/8 in L, 1-1/4 in W.

Features: High Copper Alloy Splicer/Reducer For Joining A Range Of Cable End To End, Neat, Compact Easy To Tape Installation, One-Wrench Installation, Installation Torque: 325 IN-LB, Conductor Type: Copper

Product details

General

Application
For Joining A Range Of Copper Cable End To End
Connector Type
In-Line
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
325 LBS/in
Material
Copper
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
QIKLINK
Trade Name
QIKLINKâ„¢
Type
QR
UPC
781810334607

Dimensions

Dimension - B Length fraction
1-3/16 in
Dimension - B Length inch
1.19 in
Dimension - Height fraction
1-3/4 in
Dimension - Height inch
1.75 in
Dimension - L Length Overall mm
67 mm
Dimension - Length Overall inch
2.63 in
Dimension - Width fraction
1-1/4 in
Dimension - Width inch
1.25 in
Dimension - Width mm
32 mm

Conductor Related

Conductor - Copper Str Size A
250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size A Range
250 kcmil-350 kcmil
Conductor - Copper Str Size B
250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size B Range
250 kcmil-350 kcmil
Conductor Size
250-350 kcmil
Conductor Type
  • CU C Str-Size A
  • CU C Str-Size B
  • CU C Solid-Size A
  • CU C Solid-Size B

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings