QPX342C_Photo_ColorCMYK
QPX342C_Photo_ColorCMYK

QPX342C, Heavy Duty Copper Tapping Connector, Run: 250-500 kcmil; Tap: #6-#2 AWG

Brand:

Burndy

Catalog ID:

QPX342C

VERSITAP™ Mechanical Parallel Clamp for Copper; Accommodates: Run: 250 - 500; Tap: #6 - #2 AWG.

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Features: The Versitap Type QPX Is Recommended For Tee, Cross, Parallel, Butt And Tap Connections, Range-Taking, Only 10 Connectors Required To Accommodate Conductor Sizes From #6 AWG Stranded To 1000 KCMIL, Edges Are Rounded For Easy Taping, Made Of High Strength, High-Conductivity Copper Alloy And Silicon Bronze DURIUM Hardware, Number Of Bolts: 2, Installation Torque: 300 IN-LB, Conductor Type: Run: Commercial Stranded Copper, Tap: Commercial Stranded Copper, Length: 1-3/8 IN, Height: 2-3/8 IN, Width: 1-7/8 IN

Product details

General

Application
For Tee, Cross, Parallel, Butt And Tap Connections
Connector Type
Universal Clamp
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
180 LBS/in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
VERSITAP
Temperature Rating
194
Trade Name
VERSITAP™
Type
QPX
UPC
781810343005
UPC 12 Digit
7818103430055

Dimensions

Dimension - Height fraction
2-3/8
Dimension - Height inch
2.38
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.38 in
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.88
Dimension - Width mm
48 mm

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
250 kcmil-500 kcmil
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
6 AWG-2 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings